Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BMM36 - Dispensing syringe, round mouth type
Bill of material
BMM36-100
CODE
Code
BMM36
TYPE
Type
Round mouth
GO
Glue out interface
G1/8
MAT1
Main body material
PP
MAT2
Cover cylinder material
aluminium alloy
COLOR
colour
white
C
Capacity
ml
D1
Internal diameter D1
D2
Outside diameter D2
D3
Diameter of cylinder cover D3
L
Length L
LINK
weblink
webxxx
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D