Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FHL37 - Nitrogen spring/functional type. Full section damping type
Bill of material
FHL37-A-18060-80
CODE
Code
FHL37
TYPE
Types of
Full section damping type
MAT1
Cylinder barrel material
STKM11A
MAT2
piston rod material
S20C
MAT3
Front end part material
Q235
SUR1
Cylinder barrel surface preparation
Baking paint (black matte)
SUR2
piston rod surface preparation
Hard chromium plating
SUR3
Front end part A surface preparation
Plating with white zinc
SUR4
Front end part B surface preparation
hard chromium plating
USI
Using Gas
N2
OPE
Operating temperature
-20°C~60°C
FRO
Front end shape
SPE
specification
SPR
Spring reaction force
STR
stroke
60
L
Lmax
215
H
155
LINK
Website link
Website link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D