Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WEM41 - Standard Type-Upright/Horizontal Vacuum Port Take-Up Sucker/Sucker Insert
Bill of material
WEM41-d6
CODE
Code
WEM41
TYPE
Type
Seamless Sucker PEEK Insert
MAT
Material
Resin
COLOUR
Color
Rice Yellow
SYXP
Applicable Suction Cup
WEM31/32
DD
Applicable Disc Diameter d
mm
C
3.0 mm
D
7 mm
E
0.5 mm
H
3.0 mm
LINK
Hyperlinks
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D