Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-XZH51 - Precision pressure regulating valve elbow installation gaugew
Bill of material
J-XZH51-D4-M5
CODE
Code
J-XZH51
TYPE
Type
External Thread Elbow Installation Gauge
MAT1
Main Material
PBT
MAT2
Thread Part
Brass
MAT3
Out Of The Ring Material
POM
SUR
Surface Treatment
Nickel plating
D
mm
MOD
Nominal model
R
M5*0.8
A
3.0 mm
B1MIN
B1 min
67.4 mm
B1MAX
B1 max
70.0 mm
L1MIN
L1 min
64.4 mm
L1MAX
L1 max
67.0 mm
L2
48.7 mm
L3
24.2 mm
L4
8.5 mm
P1
11.5 mm
P2
15.0 mm
C
11.0 mm
E1
26.3 mm
E2
8.5 mm
E3
16.2 mm
H
14.0 mm
K
6.0 mm
WEI
Weight (g)
29
LINK
Hyperlinks
Website
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D