Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-OBK41_46 - Aluminum plastic sliding bearing/Round flange type/Methodic blue/Precision
Bill of material
J-OBK41-d8
CODE
Code
TYPE
Types of
Precision
TYPE1
Types of
MAT
Base material
aluminium alloy
MAT1
intima material
PTFE
SUR
Base surface preparation
anodic oxidation
OPE
Operating temperature
-200°C~200°C
DD
d
mm
DDTOL
dtol
+0.035/+0.013
D
D(h7)
16 mm
DTOL
Dtol
0/-0.018
L
25 mm
PCD
P.C.D
24 mm
H
32 mm
T
8 mm
DD1
D1
3.5 mm
DD2
d2
6.0 mm
HH
h
3.1 mm
W
25 mm
FMAX
dynamic load
2000 N
FMAX1
Static load
4000 N
WEI
weight
20 g
LINK
Website link
Website link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D