Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ICZ57_60 - Stop block, assembly, straight column type, front-mounted type, for linear guide rail
Bill of material
ICZ58-20B
CODE
code
TYPE
type
HOL
Limit hole
threaded hole
SCR
screw thread
coarse thread
MAT
Ontology material
SUR
Body surface treatment
CODE1
Bolt and screw code
CODE2
Nut code
SPE
Applicable guide rail specifications
T
16
H
45
A
21
B
8
M
M6X1.0
K
37
DD1
d1
6.6
DD2
d2
11
HH
h
6
H1
10
D1
15
L
Effective adjustment stroke l
SER
Matching guide rail width series
Heavy-duty 20 series
MOD
Suitable for yiheda guide rail model
IBJ/IBP-H30/IBC/IBF-H30
LINK
website link
webxxx
L1
15
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D