Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LJC02_26 - 30-Degree Trapezoidal Lead Screw¡¤Two End Two Step ¡¤ Left Hand/Right Hand/One End Left Hand One End Right Hand
Bill of material
LJC12-D12-L70-F3-G3-T3-S3-V7-Q7-E3.5
CODE
Code
TYPE
Second-Order Type
LWZX
Thread rotation direction
MAT1
Material Chinese Standard
MAT
Materia Correspond
SUR
Surface Treatment
D
mm
L
mm
Enter value for L
mm
cm
inch
ft
F
F Minimum Unit 0.5
mm
Enter value for F
F Minimum Unit 0.5
mm
cm
inch
ft
G
G Minimum Unit 0.5
mm
Enter value for G
G Minimum Unit 0.5
mm
cm
inch
ft
T
T Minimum Unit 0.5
mm
Enter value for T
T Minimum Unit 0.5
mm
cm
inch
ft
S
S Minimum Unit 0.5
mm
Enter value for S
S Minimum Unit 0.5
mm
cm
inch
ft
V
Select V
mm
Q
Choose Q
mm
E
E Minimum Unit 0.5
mm
Enter value for E
E Minimum Unit 0.5
mm
cm
inch
ft
X
X Minimum Unit 0.5
mm
P
Pitch P
2 mm
DD2
Effective Diameter d2
11.0 mm
YGD
Thread root diameter
9.2
LWSJ
Thread angle
3.19
ACC
Adding The V-Part Retaining Ring Groove
AC
AC(Add The V-Retaining Ring Groove)
mm
AEE
Adding The E-Part Retaining Ring Groove
AE
AE(Add The Retaining Ring Groove Of E Part)
mm
EE
e
0.0 mm
MM
m
0.00 mm
NN
n
0.0 mm
SEE
Add Two Planes Of E Part
SE
SE (adds two planes of E)
mm
SW
mm
SY
mm
SVV
Add Two Planes Of V Section
SV
SV(Add Two Planes Of Part V)
mm
SW1
mm
SY1
MVV
Increase the V-face end of the coarse screw hole
MV
MV (increased V-face end face coarse screw hole)
mm
MEE
Increase the coarse screw hole of the E-face end
ME
ME (increase the E-face end coarse thread hole)
mm
BQQ
Add External Thread Of Q Part
BQ
BQ (Adding Q External Thread)
mm
BCC
Add External Thread Of V Part
BC
BC (Add Q External Thread)
mm
ZVE
Add Four Planes Of V/E Part
W
mm
A
mm
W1
A1
KQVE
Increase keyway)
KQ
KQ (add Q keyway)
mm
C
mm
KV
KV (add V key slot)
mm
C1
KE
KE (add E keyway)
mm
C2
LINK
Website
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D