Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LJL11_18 - Nut for 30 degree trapezoidal screw/Flange circular type/Through-hole
Bill of material
LJL14-d8
CODE
Code
TYPE
type
Straight rod type
FORM
Form of cooperation
Universal type
THR
Thread rotation direction
MAT
material
COL
colour
DD
d
mm
P
mm
D
mm
L1
L
mm
D1
mm
T
5 mm
PCD
P.C.D
mm
K
4.3 mm
DYN
Dynamic allowable thrust
mm
WEI
weight
mm
OPT
Optional processing
LINK
Website link
Website link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D