Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LJR81_82 - 30 degree trapezoidal screw with clearance reduction nuts, round flange type
Bill of material
LJR81-d10
CODE
code
TYPE
type
Round Flange type
TD
Thread direction
MAT1
Main nut material
Brass
MAT2
Vice nut material
Brass
MAT3
Waveform spring material
07Cr17Ni7AI
MAT4
Setting screw material
Carbon Steel
DD
d
P
Pitch P
2
D
20
D1
36
T
5
L
33.0
E
13.0
F
15
PCD
P .C .D
26
K
4.3
M
3
DA
Dynamic allowable thrust
2.60 KN
W
Weight
101 g
LINK
weblink
webxxx
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D