Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
UCP201_328-FSB - FSB housed bearings, vertical radial insert ball bearings • Screw locking, cast type
Bill of material
UCP201-FSB
CODE
code
UCP...-FSB
TYPE
type
Vertical outer spherical ball bearing
MAT1
Material of bearing seat
HT200 grey cast iron
MAT2
Bearing material
GCr15
MOD
model
DD
d
12 mm
HH
h
30.2 mm
AA
a
127 mm
EE
e
95 mm
BB
b
38 mm
S2
19 mm
S1
13 mm
GG
g
15 mm
WW
w
62 mm
BII
Bi
31.0 mm
NN
n
12.7 mm
BOLT
bolt
M10 mm
TIG
Tightening torque
17 N·m
CR
Dynamic (Cr) rated load
12800 N
COR
Static (Cor) rated load
6650 N
WEI
weight
0.63 Kg
LINK
weblink
weblink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D