Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VAC01_02 - Drag Chain¡¤45 Series¡¤Convenient Type
Bill of material
VAC01-F16-R18-N1
CODE
Code
TYPE
Type
45 Series Cable Carriers
OD
Opening Direction
CA
Number Of Cavities
Single Cavity
MAT
Material
Engineering Plastic
COLOR
Color
Black
ATEM
Allowable Temperature
-40¡æ~+80¡æ
SR
Smoldering Level
UL94-V2
FJ
Accessories
Connector
F
Inner Width F
16 mm
R
Bending Radius R
mm
N
Number Of Links N
CON
Connector
VDC01
H
Actual installation height reference HF
50 mm
D
40 mm
K
95 mm
AIH
Actual installation height HF
60 mm
E
Outer Width E
23 mm
P
Pitch P
13 mm
MCD
Maximum cable diameter
5.5 mm
OML
Maximum overhead load
0.2 kg/m
MLO
Maximum overhead length
0.4 m
WEI
Weight
0.11 kg/m
LINK
Website
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D