Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VAC21_22 - Cable Carriers¡¤06 Series¡¤Convenient Type
Bill of material
VAC21-F10-R18-N1-VDC21
CODE
Code
TYPE
Type
06 Series Cable Carriers
OD
Opening Direction
CA
Number Of Cavities
Single Cavity
MAT
Material
Engineering Plastic
COLOR
Color
Black
ATEM
Allowable Temperature
-40¡æ~+80¡æ
SR
Smoldering Level
UL94-V2
F
Inner Width F
mm
R
Bending Radius R
mm
N
Number Of Links N
CON
Connector
H
Actual installation height reference HF
52 mm
D
40 mm
K
95 mm
AIH
Actual installation height HF
62 mm
E
Outer Width E
16.5 mm
P
Pitch P
20 mm
MCD
Maximum cable diameter
6.5 mm
OML
Maximum overhead load
0.45 kg/m
MLO
Maximum overhead length
0.55 m
WEI
Weight
0.14 kg/m
LINK
Website
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D