Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VAF41 - Drag Chain ¡¤ E2 Mini
Bill of material
VAF41-F25-R38-N1-VDF41
CODE
Code
VAF41
TYPE
Type
E2 Mini Type
NG
Inner High
20
OD
Opening Direction
Inner Diameter Opening
CA
Number Of Cavities
Single Cavity
MAT
Material
Engineering Plastic
COLOR
Color
Black
ATEM
Allowable Temperature
-40¡æ~120¡æ
SR
Smoldering Level
UL94-V2
F
Inner Width F
mm
R
Bending Radius R
mm
N
Number Of Links N
CON
Connector
P
Pitch P
30.5 mm
MCD
Maximum cable diameter
16 mm
B
Inner High B
20 mm
C
Outer Height C
25 mm
E
Outer Width E
36 mm
AIH
Actual installation height HF
121 mm
H
101 mm
D
96 mm
K
185 mm
WEI
Weight
0.32 kg/m
LINK
Website
Hyperlinks
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D