Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VAM06_07 - Drag Chain ¡¤ 20 Series Compact Reinforced
Bill of material
VAM06-2015-R28-N1-VDM08
CODE
Code
TYPE
Type
Compact And Reinforced
OPEN
Open Mode
QS
Number Of Cavities
Single Cavity
MAT
Material
Engineering Plastic
COLOR
Color
Black
YXWD
Allowable Temperature
-40℃~120℃
ZRDJ
Flame Retardant Grade
UL94-V2
FJ
Accessories
Connector
GG
Specifications
mm
R
Bending Radius
mm
N
mm
Enter value for N
mm
cm
inch
ft
JIETOU
P
Pitch
32.0 mm
F
Inner Width
15 mm
E
Outer Width
27 mm
G
Inner High
20 mm
T
Outer Height
25.5 mm
HF
Actual Installation Size
101.5 mm
H
Theoretical Installation Size
81.5 mm
D
Theoretical Installation Size
73 mm
K
Theoretical Installation Size
152 mm
MAXD
Maximum Cable Diameter
16.0 mm
MAXFZ
Maximum Overhead Load
3.0 mm
MAXCD
Maximum Overhead Length
3.0 mm
WEIGHT
Weight
0.35 mm
LINK
Web Links
Website Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D