Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VBD01 - Cable Carrier¡¤15 Series¡¤Not Open¡¤Light
Bill of material
VBD01-F20-R28-N1
CODE
Code
VBD01
TYPE
Type
15 Series Cable Carriers
OD
Opening Direction
Can Not Be Opened
BE
Beam
Bridge Type
CA
Number Of Cavities
Single Cavity
MAT
Material
Engineering Plastic
COLOR
Color
Black
ATEM
Allowable Temperature
-20¡æ~80¡æ
SR
Smoldering Level
UL94-V0
FJ
Accessories
Connector
F
Inner Width F
mm
R
Bending Radius R
mm
N
Number Of Links N
CON
Connector
VED01-F20
H
Actual installation height reference HF
76 mm
D
60 mm
K
130 mm
AIH
Actual installation height HF
96 mm
E
Outer Width E
28.2 mm
P
Pitch P
20 mm
MCD
Maximum cable diameter
12 mm
OML
Maximum overhead load
0.3 kg/m
MLO
Maximum overhead length
0.8 m
LINK
Website
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D