Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VBU01_02 - Drag Chain¡¤80 Series¡¤Inner Diameter Opening Tpye¡¤Reinforced Type
Bill of material
VBU01-F100-R150-N1
CODE
Code
TYPE
Type
80 Series Cable Carriers
OD
Opening Direction
Inner Diameter Opening
OP
Open Mode
Open On Both Sides
BE
Beam
CA
Number Of Cavities
Single Cavity
MAT
Material
Engineering Plastic
COLOR
Color
Black
ATEM
Allowable Temperature
-20¡æ~80¡æ
SR
Smoldering Level
UL94-V0
FJ
Accessories
Connector
F
Inner Width F
mm
R
Bending Radius R
mm
N
Number Of Links N
CON
Connector
H
Actual installation height reference HF
406 mm
D
325 mm
K
880 mm
AIH
Actual installation height HF
506 mm
E
Outer Width E
mm
P
Pitch P
100 mm
MCD
Maximum cable diameter
72 mm
MLO
Maximum overhead length
4.5 m
MALT
Maximum Allowable Travel
110 m
MAV
Maximum allowable vertical suspension
45 m
LINK
Network Station
webxxx
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D