Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VBY03 - Domestic drag chain/connector/cost-effective type · 15 series·Inside diameter open·One side opening of cross beam/General small-scale(Semi enclosed type)
Bill of material
VBY03-1515-R28-N1-VEY03
CODE
Code
VBY03
TYPE
type
General
INT
Internal height
15
OPEN
Open mode
Inside diameter open
BEAM
beam
Semi enclosed
CAV
Number of cavities
Single cavity
MAT
material
engineering plastic
COL
colour
black
ALL
Allowable temperature
-20°C~100°C
FLA
Flame retardant grade
UL94-HB
SPE
Specifications
R
N
CON
Connector
(With comb plate)VEY03
G
15 mm
T
19.5 mm
F
15 mm
E
26 mm
P
25 mm
H
76 mm
D
88 mm
K
188 mm
HF
96 mm
CAB
Maximum cable diameter
12
LOAD
Maximum overhead load
0.7 kg/m
LEN
Maximum overhead length
1 m
WEI
weight
≈0.36 kg/m
LINK
Website link
Website link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D