Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VBY22_24 - Domestic drag chain, cost-effective type · 21 series, general use
Bill of material
VBY22-2115-R38-N1-VEY22
CODE
code
TYPE
type
General use, cost-effective type
KKFX
Opening direction
HL
beam
Bridge
QS
Number of cavities
Single cavity
MAT
Material
Engineering plastics
YS
colour
black
WD
Allowable temperature
-20°C~100°C
ZYDJ
Flammability rating
UL94-HB
SPE
specification
R
mm
N
Number of chain links
mm
Enter value for N
Number of chain links
mm
cm
inch
ft
JT
Connector
G
Inner high
21 mm
T
Outer height
28 mm
F
Inner width
15 mm
E
Outer width
28.7 mm
P
Pitch
33.3 mm
H
Installation size
mm
D
Installation size
mm
K
Installation size
mm
HF
Actual installation height
mm
ZDZJ
Maximum cable diameter
18 mm
ZDFZ
Maximum overhead responsibility
0.8 kg/m
ZDCD
Maximum overhead length
1.2 m
ZL
weight
≈0.44 kg/m
LINK
weblink
webxxx
WEB
https://www.yhdfa.com/product/E/E09/VBY22-24
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D