Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VBY31-33 - Domestic towline, general use, reinforced, cost-effective type 25 series, open inner and outer diameters
Bill of material
VBY31-2530-R50-N1
CODE
Code
TYPE
Types of
25 Series Cable Carriers
NG
Inner High
25
KKFX
Opening Direction
Inner And Outer Diameter Open
HL
Beam
QS
Number of cavities
Single Cavity
MAT
Material
Engineering Plastic
YS
Color
Black
WD
Allowable Temperature
-20°C~100°C
DJ
Flame Retardant Grade
UL94-HB
FJ
Accessories
Connector
SPE
Specifications
R
Bending Radius
mm
N
Number of links
JT
Connector
G
Inner High
25 mm
T
Outer Height
40 mm
F
Inner Width
mm
E
Outside width
mm
P
Pitch
46 mm
H
Installation Size
mm
D
Installation Size
mm
K
Installation Size
mm
HF
Actual Installation Height Hf
mm
DLZJ
Maximum Cable Diameter
22 mm
JKFZ
Maximum Overhead Load
5 kg/m
JKCD
Maximum Overhead Length
1.3 m
ZL
Weight
kg/m
LINK
Network Station
Website Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D