Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VBY51_53 - Domestic towline, general use, reinforced, cost-effective type · 35 series · open inner and outer diameter
Bill of material
VBY51-3550-R75-N1
CODE
Code
TYPE
Types of
35 Series Cable Carriers
NG
Inner High
35
KKFX
Opening Direction
Inner And Outer Diameter Open
HL
Beam
QS
Number of cavities
Single Cavity
MAT
Material
Engineering Plastic
YS
Color
Black
WD
Allowable Temperature
-20°C~100°C
DJ
Flame Retardant Grade
UL94-HB
FJ
Accessories
Connector
SPE
Specifications
R
Bending Radius
mm
N
Number of links
JT
Connector
VEY51-F50
G
Inner High
35 mm
F
Inner Width
50 mm
E
Outside width
75 mm
P
Pitch
59 mm
H
Installation Size
mm
D
Installation Size
mm
K
Installation Size
mm
HF
Actual Installation Height Hf
mm
DLZJ
Maximum Cable Diameter
30 mm
JKFZ
Maximum Overhead Load
10 kg/m
JKCD
Maximum Overhead Length
1.5 m
ZL
Weight
kg/m
LINK
Network Station
Website Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D