Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VDC61_62 - Connector ¡¤ 200 Series ¡¤ Convenient Type
Bill of material
VDC61-F57
CODE
Code
TYPE
Type
Convenient Type 200 Series Drag Chain
SZB
Comb Plate
MAT
Material
Engineering Plastic
COLOR
Color
Black
ATEM
Allowable Temperature
-40¡æ~120¡æ
SR
Smoldering Level
UL94-HB
F
Drag Chain Width F
mm
G
Drag Chain Width G
0 mm
CS
Tooth Count
6
A
44 mm
B
75.4 mm
B1
71.4 mm
LINK
Network Station
Website Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D