Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VED33 - Connector ¡¤ 19 Series ¡¤ Outer Diameter Opening ¡¤ Lightweight
Bill of material
VED33-F25
CODE
Code
VED33
TYPE
Type
Light 18 Series Drag Chain / U- Bevel Type
MAT
Material
Engineering Plastic
COLOR
Color
Black
ATEM
Allowable Temperature
-20¡æ~80¡æ
SR
Smoldering Level
UL94-V0
F
Drag Chain Width F
25 mm
A
13.5 mm
A1
10.1 mm
B
35.1 mm
B1
32.5 mm
C
7.3 mm
DD
d
5.1 mm
DD1
d1
7.1 mm
DD2
d2
8 mm
DD3
d3
10 mm
LINK
Website
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D