Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VEY12 - 18 series are generally used for domestic joints
Bill of material
VEY12-1820
CODE
Code
VEY12
TYPE
Type
18 series towline
SLB
Comb Plate
With
MAT
Material
Engineering Plastic
YS
Color
Black
YXWD
Allowable Temperature
-20°C~100°C
ZRDJ
Flame Retardant Grade
UL94-HB
SPE
Specifications
NK
Inner Width
20 mm
A
31.2 mm
B
20.2 mm
C
0.00 mm
CS
Number of teeth of comb plate
2
SYTL
Applicable Drag Chain Specifications
VBY12-1820/VBY14-1820
LINK
Network Station
Website
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D