Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VFX01_11 - Korea Towline/Connector/Separator Anti-Static Dust-Free Silent Type
Bill of material
VFX01-G15
CODE
Code
TYPE
Type
MAT
Material
Engineering Plastic
COLOR
Color
SIV
Surface Impedance Value
10^4-10^7kΩ
PT
Allowable Temperature
-30℃~130℃
FRG
Flame Retardant Grade
UL94-V2
G
Inner Height Of Drag Chain
A1
21.9
B1
8.1
B2
11.0
C1
2
C2
8
LINK
Hyperlinks
Website
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D