Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
DBM51_62 - Disk-Type Coupling
Bill of material
DBM52-D15-d3-e3
CODE
Code
TYPE
MTM
Main material
Aluminum Alloy
DIM
Disk Material
Stainless Steel
SUR
Main Body Surface Treatment
THA
annex
Hexagon Socket Head Screw
D
mm
DD
d
mm
EE
e
mm
L
mm
L1
mm
F
2.5 mm
L2
l2
mm
A
5.00 mm
M
2.0 mm
TIT
Tightening torque
0.45 N*m
ALT
Allowable Torque
0.60 N*m
ZDNJ
Maximum torque (N·m)
1.2 °
MNO
Maximum Number Of Revolutions
42000 U/min
AIA
Allowable Installation Angle Deviation
°
AIE
Allowable Installation Eccentric Deviation
AIO
Allowable Installation Of Axial Displacement Deviation
SMO
Static Elastic Coefficient
INM
Moment Of Inertia
WEI
Weight
g
LINK
Website
Website Connection
DHM
DH
EHM
EH
DC
DD2
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D