Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
DXE05_08 - V-ribbed pulley/PL-Groove
Bill of material
DXE06-D75-N4-d10
CODE
Code
TYPE
Type
Keyway type
GRO
Groove
PL
SLOT
Slot Spacing
4.7±0.05
MAT1
National standard material
MAT2
Quite material
SUR
Surface Treatment
D
Effective Diameter D
mm
N
Number of slots N
DD
Aperture d(Minimum Unit 1)
mm
Enter value for DD
Aperture d(Minimum Unit 1)
mm
cm
inch
ft
H
52 mm
FF
f
14 mm
BB
b
3 mm
TT
t
1.4 mm
M
4 mm
LINK
Website Link
Website Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D