Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QBR81_86 - Guide wheel/Single sided flange type
Bill of material
QBR82-D30
CODE
code
TYPE
type
MAT1
body Material
SUR
body surface treatment
MAT2
Bearing Material
SUJ2
MAT3
Retaining ring material
Spring Steel
D
mm
D1
22 mm
DD
d
6 mm
DD1
d1
13 mm
P
17 mm
T
mm
T1
S
3.0 mm
B
mm
ABE
Using bearings
LINK
Website Link
Website Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D