Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QJK01 - Box Roller Strip
Bill of material
QJK01-L1000
CODE
Code
QJK01
TYPE
Type
Cassette Roller Strip/Mini Type
MAT1
The main material
A6063-T5
MAT2
Roller Material
ABS
SUR
Surface Treatment
Anodize
L
P
15
A
30
B
14
C
3
D
13
D1
-
E
22
H
24
LOAD
Load resistance (single roller)
5kgt
LINK
Web Links
Web Links
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D