Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VNP01_23 - St ¡¤ Ard Spur Gear, Module 2.5, Pressure Angle 20¡ã
Bill of material
VNP11-2.5-12-B25-B-P8
CODE
Code
TYPE
Type
GBMAT
Chinese Standard Material
45
MAT
Material
S45C
HRD
Tooth Surface Hardness
SUR
Surface Treatment
MOD
Module
2.5
NUT
Number of teeth
B
GES
Gear Shape
P
Internal control diameter PH7
HC
Add Set Screw Holes
MC
Change Screw Hole Size
P0
8 mm
DD
d
30.0 mm
D
35.0 mm
H
mm
L
mm
L1
mm
M
LINK
Website
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D