Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
JAA01_02 - Heat insulation board Material Imported from Japan, high temperature high heat insulation level
Bill of material
JAA01-3-A20-B20-T3
CODE
Code
TYPE
Type
MAT
Material
Silicate Adhesives
COL
Color
White
WD
Operating Ambient Temperature
Room temperature~400°C
DRXS
Thermal Conductivity
0.08 W/m.K
KYQD
Compressive Strength
182 (N/mm²)at23°C
KZQD
Flexural Strength
94 (N/mm²)at23°C
MD
Density
1.2 g/cm³
SPE
Specifications
mm
KX
Hole Type
mm
A
mm
Enter value for A
mm
cm
inch
ft
ATOL
A Tolerance
+1.0/0 mm
B
mm
Enter value for B
mm
cm
inch
ft
BTOL
B Tolerance
+1.0/0 mm
T
3 mm
F
mm
G
mm
NZ
Hole Processing Options
N
Through hole
mm
Z
Counterbore
mm
DD
d
DD1
d1
0.0
HH
h
0.0
FCC
Change The Left Hole Position
FC
mm
GCC
Change The Bottom Hole Position
GC
mm
LINK
Network Station
Website Link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D