Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
JAF02_22 - Insulation Board ¡¤ High Strength Grade/High Temperature Durability Grade
Bill of material
JAF02-10P-2K-A18-B18-T10-F6-G4.5-N3
CODE
Code
TYPE1
Type1
TYPE2
Type2
Hole Processing Type
COLOR
Color
ATEM
Operating Ambient Temperature
TCO
Thermal conductivity (W/m.k)
COS
Compressive Strength (N/mm2)At23¡ãC
FST
Flexural strength (N/mm2) at 23¡ã
DEN
Density (g/cm2)
GG
Specifications
KX
Hole type
A
A Minimum Unit 1
mm
Enter value for A
A Minimum Unit 1
mm
cm
inch
ft
AG
A Tolerance
mm
B
B Minimum Unit 1
mm
Enter value for B
B Minimum Unit 1
mm
cm
inch
ft
BG
B Tolerance
mm
T
mm
F
F Minimum Unit 0.5
mm
Enter value for F
F Minimum Unit 0.5
mm
cm
inch
ft
G
G Minimum Unit 0.5
mm
Enter value for G
G Minimum Unit 0.5
mm
cm
inch
ft
KJG
Hole processing
KGG
Hole specification
DD
d
3.5 mm
DD1
d1
0.0 mm
HH
h
0
L
mm
CODE1
Optional Processing FC (Changing The Left End Hole Position), GC (Changing The Lower End Hole Position)
FC
Change The Hole Position On The Left End (Minimum Unit 1)
GC
Change The Bottom Hole Position (Minimum Unit 1)
LINK
Website
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D