Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
JAJ02 - Insulation Board ¡¤ High Temperature And High Thermal Insulation Grade
Bill of material
JAJ02-5-2K-A18-B18-T5-F6-G4.5-N3
CODE
Code
JAJ02
TYPE1
Type1
High Temperature And High Insulation Level
TYPE2
Type2
Hole Processing Type
MAT
Material
Inorganic Engineering Composites
COLOR
Color
Grey
ATEM
Operating Ambient Temperature
Normal temperature ~700¡ãC
TCO
Thermal conductivity (W/m.k)
0.12
COS
Compressive Strength (N/mm2)At23¡ãC
400
FST
Flexural strength (N/mm2) at 23¡ã
200
DEN
Density (g/cm2)
2.1
GG
Specifications
KX
Hole type
A
A Minimum Unit 1
mm
Enter value for A
A Minimum Unit 1
mm
cm
inch
ft
AG
A Tolerance
mm
B
B Minimum Unit 1
mm
Enter value for B
B Minimum Unit 1
mm
cm
inch
ft
BG
B Tolerance
mm
T
mm
F
F Minimum Unit 0.5
mm
Enter value for F
F Minimum Unit 0.5
mm
cm
inch
ft
G
G Minimum Unit 0.5
mm
Enter value for G
G Minimum Unit 0.5
mm
cm
inch
ft
KJG
Hole processing
KGG
Hole specification
DD
D Minimum Unit
3.5 mm
DD1
d1
0.0 mm
HH
h
0
M1
Threaded Hole
3
L
mm
LL
l
0.0
DDD1
ddd1
0.000
CODE1
Optional Processing FC (Changing The Left End Hole Position), GC (Changing The Lower End Hole Position)
FC
Change The Hole Position On The Left End (Minimum Unit 1)
GC
Change The Bottom Hole Position (Minimum Unit 1)
LINK
Website
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D