Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
JBP71_J-JBP72 - PEI board standard grade
Bill of material
J-JBP71-A30-B30-T5
CODE
code
TYPE
type
PROCESSING
Processing methods
MAT
material
polyetherimide
COLOR
color
amber
USE
Use ambient temperature
-50~170℃
MOD
modulus of elasticity
3200 MPa
DIE
Dielectric strength (kV/mm)
33
COM
combustibility
V-0
A
A(Minimum unit 1)
B
B(Minimum unit 1)
TOLERANCE1
A tolerance
TOLERANCE2
B tolerance
T
TOLERANCE3
T tolerance
LINK
weblink
webxxx
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D