Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
JBP91 - PI cap standard grade
Bill of material
JBP91-D18.7
CODE
code
JBP91
TYPE
type
PI cap, domestic, standard grade
MAT
material
Polyimide
COLOR
color
Brown
USE
Use ambient temperature
-240~350℃
D
DD1
d1
16.0
DD2
d2
4.1
H
h
9.8
HH
h
3.2
LINK
weblink
webxxx
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D