Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NDF01_12 - Polyurethane Isolation Pad Standard
Bill of material
NDF06-T12-A10-B10
CODE
code
TYPE
type
Standard
MAT
material
Polyurethane foam
COLOR
color
STA
static load
N/mm^2
DYN
dynamic load
N/mm^2
INS
Instantaneous load extreme
N/mm^2
A
A(Minimum unit 1)
B
B(Minimum unit 1)
TOLERANCE1
A Dimensional Tolerance
±1.5
TOLERANCE2
B Dimensional Tolerance
±1.5
T
TTO
T tolerance
±0.8
LINK
weblink
linkxxx
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D