Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHE45_47 - Rubber damping seat, internal thread fixing plate
Bill of material
NHE45-4327
CODE
code
TYPE
type
MAT1
Main material of rubber
neoprene
MAT2
Material of metal parts
S45C
RH
Rubber hardness
Shaw A 45
SUR
Surface treatment
Galvanized
S
Specifications
W1
W2
H
11
P
36
D
M
DD
d
DD1
d1
3.6
HH
h
TT
t
SL
Standard Load
N(kgf)
MAL
Maximum allowable load
N(kgf)
CR
Coefficient of restitution
N/mm(kgf/cm)
RR
Rigidity ratio
kx/kz
LINK
weblink
webxxx
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D