Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHE71_J-NHE75 - Silicone Shock Absorber,External Thread At Both Ends,Light Weight
Bill of material
NHE75-3022-M6-030
CODE
Code
TYPE
Type
External Threads At Both Ends/Lightweight Type/Drum Pattern
TL
Thread length
MAT1
Rubber body material
MAT2
Metal Parts Material
SUS304
SP
Specifications
3022
M
mm
RL
Recommended load
D1
30 mm
D2
24 mm
H1
22 mm
H2
18 mm
L
18 mm
L1
14 mm
UL
Use load
19.6-34.3(2.0-3.5)
UF
Usage Frequency HZ
17-
SAC
Standard Annex
2 Nuts 2 Spring Pads(Stainless Steel)
LINK
Website
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D