Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC12050-U60 - Quick clamp vertical compression flange base
Bill of material
WDC12050-U60
CODE
code
WDC12050-U60
INS
Installation method
Flange base
PRE
Press handle
U-shaped handle
MAT
Body material
SS400
SUR
surface treatment
Galvanized
CLA
Clamping force
91
HAN
Handle angle
100°
HAN1
Handle corner
60°
DEAD
dead weight
170
ACC
Accessories (indenter screw)
WDN-14134
LINK
weblink
webxxx
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D