Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WSB53_54 - 60 ° cone sealing transition joint/British BSP thread/90 ° bend joint
Bill of material
WSB53-04
CODE
code
TYPE
type
External thread
MAT
material
SPE
specification
M
G1/4"x19 mm
N
Z1/4"x18 mm
A
24.5 mm
S
14 mm
LINK
Website link
Website link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D