Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WSJ51_52 - ferrule nut/ferrule
Bill of material
WSJ51-12
CODE
Code
TYPE
Types of
light series
MAT
material
SPE
Specification
mm
D
Applicable hose outer diameter
6 mm
M
M12×1.5 mm
C
14.5 mm
S
14 mm
LINK
weblink
weblink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D