IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Acton 6252216
Visserie - Boulonnerie - Acier Inoxydable
Rondelle
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{acton/rondelles/62522.prj},{NB=acton_6252216},{REF=6252216},{MAT=Inox A2},{IDNR=},{D=16},{D1=18.0},{B=34},{C=32},{G=27},{M=1},{S1=1.0},{S2=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
Company
Visserie - Boulonnerie - Acier Inoxydable
Description
Reference 62522 - Rectangular tap washer nfe 25540 - Stainless steel A2
Bill of material
Acton 6252216
REF
Reference
6252216
6252216
MAT
matière
Inox A2
D
Nominal diameter
16
16
mm
D1
Diameter
18.0
18.0
mm
B
Diameter
34
34
mm
C
Overall length
32
32
mm
G
Overall length
27
27
mm
S
1.0
1.0
mm
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D