IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
TE24B10250
Alfa Laval
Tank Equipment
Tank Cleaning Equipment
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{alfalaval/tank_equipment/tank_cleaning_equipment/sanijet_20.prj},{NB=TE24B10250},{IDNR=TE24B10250},{HIDE=1},{INFO=Data Sheet},{PRODUCT=SaniJet 20A 2x2/700 1\"x3\"cl F-SAT},{CONFIG=2x2},{W=12.0},{BAR=5},{FLOW=1.0},{ICT=Clamp},{ICN=ISO 2852},{ICS=1\"},{TCT=Clamp},{TCN=ISO 2852},{TCS=3\"},{DPE=700},{FINISH=},{MATERIAL=AISI 316L},{POLYMER=},{DOC=FAT&SAT incl. Qdoc},{ATEX=No},{IDNRPIC=te24b10250}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2050
HELP_VARIABLE
Company
Alfa Laval
Description
SaniJet 20 - Toftejorg SaniJet 20 Rotary Jet Head
Bill of material
TE24B10250
IDNR
Order Code
TE24B10250
TE24B10250
INFO
Product Specification
Data Sheet
PRODUCT
Description
SaniJet 20A 2x2/700 1"x3"cl F-SAT
SaniJet 20A 2x2/700 1"x3"cl F-SAT
CONFIG
Configuration
2x2
2x2
BAR
Recommended Pressure
5
barg
FLOW
Flow Rate
1.0
1.0
m3/h
ICT
Inlet Connection Type
Clamp
Clamp
ICN
Inlet Connection Norm
ISO 2852
ISO 2852
ICS
Inlet Connection Size
1"
1"
TCT
Tank Connection Type
Clamp
TCN
Tank Connection Norm
ISO 2852
TCS
Tank Connection Size
3"
3"
DPE
Down pipe/Extension
700
700
mm
FINISH
Add-on Finish
MATERIAL
Material
AISI 316L
AISI 316L
POLYMER
Add-on Polymer
DOC
Documentation
FAT&SAT incl. Qdoc
FAT&SAT incl. Qdoc
ATEX
No
No
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D