IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
English
714.911.8
Anamet Europe
Multiflex conduit systems
Multiflex conduit UI / UIG
UI/UIG fittings Stainless
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{anamet_europe/3_multiflex_conduit_systems/3d_multiflex_uig_ui/ui_uig_fittings_stainless/fam_2_uig_ui_npt_90_ss304.prj},{NB=714.911.8},{CNSORDERNO=714.911.8},{T=1/2\" NPT},{GEWX=21.336},{ST=5/16''},{ID=8.3},{A=30},{D=32},{B=14},{CSW=26},{C=28.3},{LC=12.5},{LC1=5.5},{ESW=24},{E=24},{LE1=5},{LE2=5},{CNSQUANTITY=10},{WEIGHT=10.000},{CNSMAT=Edelstahl V2A / AISI-304},{INFO=PDF Info},{R=11.000},{RL=3.500},{VERS=3}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Anamet Europe
Description
NPT 90° fitting,Compact, male, IP 40 Stainless steel AISI-304 - Multiflex UIG/UI fittings
Bill of material
714.911.8
CNSORDERNO
Article No.
714.911.8
714.911.8
T
Thread
1/2" NPT
1/2" NPT
ST
Size
5/16''
5/16''
Inch
ID
Min. Internal Diameter
8.3
8.3
mm
A
Height
30
30
mm
D
Length
32
32
mm
B
Height
14
14
mm
CSW
Width across flats
26
26
mm
C
Diameter
28.3
28.3
mm
LC
Length
12.5
12.5
mm
LC1
Length
5.5
5.5
mm
ESW
Width across flats
24
24
mm
E
Diameter
24
24
mm
LE1
Length
5
5
mm
LE2
Height
5
5
mm
CNSQUANTITY
Package size
10
10
WEIGHT
Weight
10.000
10.000
kg/100
CNSMASSEXACT
Weight
100.000
100.000
kg
CNSMAT
Material
Stainless steel AISI-304
INFO
PDF Info
PDF Info
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D