IFC 4.0
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
English
812.716.4
Anamet Europe
Multiflex conduit systems
Multiflex conduit UI / UIG
UIG/UI fittings Nickel
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{anamet_europe/3_multiflex_conduit_systems/3d_multiflex_uig_ui/uig_ui_fittings_nickel/fam_8_uig_ui_npb_fitting_iso_chf_ht.prj},{NB=812.716.4},{CNSORDERNO=812.716.4},{T=M16x1.5},{ST=3/8''},{ID=4 - 6.8},{A=57},{B=12},{CSW=26},{C=29.0},{LC=12.9},{LC1=5.2},{ESW=24},{E=27},{LE=6.3},{FSW=18},{F=20.1},{LF=3.5},{G=11.5},{CNSQUANTITY=10},{WEIGHT=9.4},{CNSMAT=Messing-vernickelt},{INFO=PDF Info},{GEWX=16.000},{KDM=14.160},{ID1=6.8},{GEWTX=24.00},{GEWTY=20.319},{GEWDX=15.20},{GEWDY=13.86}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Anamet Europe
Description
ISO HT cable-hose fitting, male, IP 40 nickel plated brass - Multiflex UIG/UI fittings
Bill of material
812.716.4
CNSORDERNO
Article No.
812.716.4
812.716.4
T
Thread
M16x1.5
M16x1.5
ST
Size
3/8''
3/8''
Inch
ID
Clamping range
4 - 6.8
4 - 6.8
mm
A
Length
57
57
mm
B
Length
12
mm
CSW
Width across flats
26
26
mm
C
Diameter
29.0
29.0
mm
LC
Length
12.9
12.9
mm
LC1
Length
5.2
5.2
mm
ESW
Width across flats
24
24
mm
E
Diameter
27
27
mm
LE
Length
6.3
6.3
mm
FSW
Width across flats
18
18
mm
F
Diameter
20.1
20.1
mm
LF
Length
3.5
3.5
mm
G
Length
11.5
11.5
mm
CNSQUANTITY
Package size
10
10
WEIGHT
Weight
9.4
9.4
kg/100
CNSMASSEXACT
Weight
0.940
0.940
kg
CNSMAT
Material
Nickel plated brass
INFO
PDF Info
PDF Info
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D