IFC 4.0
可提供的產品目錄語言:
English
日本語
English
BNUFT1N075
ASAHI YUKIZAI CORPORATION
Vinyl pipes / fittings
Vinyl pipes / fittings
Short pipe with flange / Bend
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{asahi/av_fitting/vinyl_pipe_fittings/s_p_flange_bend/short_flanged_end.prj},{NB=BNUFT1N075},{NDMM=75},{MAT=U-PVC},{STD=1},{SD=78},{D1=185},{C=150},{D2=150},{ST=7.7},{T=22},{L=250},{SN=8},{SE=19},{SD1=G 3/4},{S=24},{D4=42},{SL=20},{LX=73.0},{SIZE=075},{RH=36.000},{RL=20.800},{RW=10.000},{RH2=0.000},{RL2=0.000},{RW2=0.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
ASAHI YUKIZAI CORPORATION
Description
Short Flanged End
Bill of material
BNUFT1N075
CNSORDERNO
Product Model Code
BNUFT1N075
BNUFT1N075
NDMM
Nominal Diameter
75
75
mm
MAT
Material
U-PVC
STD
Standard
JIS 10K
JIS5K
JIS 10K
JIS5K
SD
d
78
78
mm
D1
185
185
mm
D2
150
150
mm
ST
t
7.7
7.7
mm
T
22
22
mm
L
250
250
mm
SN
n
8
PCS
SE
e
19
19
mm
S
24
mm
D4
42
mm
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D