IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
BKSS040032060
BEA Ingranaggi
Clamp Elemet
Locking Assemblies
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{bea/clamp_element/locking_assemblies/locking_assemblies_bk40_ss_asmtab.prj},{NB=BKSS040032060},{DXD=32 x 60},{D=32},{DD=60},{CNSORDERNO=BKSS040032060},{L1=17},{L2=20},{B=26},{MT=265},{FASS=16},{PW=125},{PN=66},{N=12},{SCREW=M6x18},{MS=8},{KG=0.34},{SD=6},{SL=18},{PPATH=locking_assemblies_bk40_ss_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Locking assemblies BK40 in stainless steel - Locking assemblies not self-centering ''BK 40''
Bill of material
BKSS040032060
DXD
d x D
32 x 60
32 x 60
mm
CNSORDERNO
Order number
BKSS040032060
BKSS040032060
L1
17
17
mm
L2
20
20
mm
B
26
26
mm
MT
Torque
265
265
Nm
FASS
Axial force
16
16
KN
PW
Surface pressure - Shaft
125
125
N/mm^2
PN
Surface pressure - Hub
66
66
N/mm^2
N
Number of screws
12
12
SCREW
Screw type DIN 912 S.S.
M6x18
M6x18
MS
Tightening torque
8
8
Nm
KG
0.34
0.34
kg
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
尺寸
2D