您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
MD801-007-16NF7-10PC
Bel Fuse
Cinch Connectivity Solutions
Cinch Mil/Aero Circulars
MD801-007-16NF7-10PC
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{belfuse/cinch_connectivity_solutions/cinch_mil_aero_circulars/md801_007_16nf7_10pc/md801_007_16nf7_10pc.prj},{NB=MD801-007-16NF7-10PC},{PN=MD801-007-16NF7-10PC},{DESC=MD801 Plug with Banding Platform, Insert Arrangment - 7-10, Anti-Decoupling Spring, Shell Size 7, Aluminum shell material, Cadmium/ Olive Drab shell finish, 10 contacts, Contact size no.23, Crimp, Pin, Contact supplied - Yes},{CT=Plug},{IA=7-10},{ST=W/ Banding Platform},{SSTYLE=Anti-Decoupling Spring},{SSIZE=7},{SM=Aluminum},{SF=Cadmium/ Olive Drab},{CONTACTS=10},{CSIZE=no.23},{CSTYLE=Crimp},{CP=Pin},{CSUPP=Yes},{DEFAULTSORTATTR=110}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MD801-007-16NF7-10PC
Bill of material
MD801-007-16NF7-10PC
PN
Part Number
MD801-007-16NF7-10PC
DESC
Description
MD801 Plug with Banding Platform, Insert Arrangment - 7-10, Anti-Decoupling Spring, Shell Size 7, Aluminum shell material, Cadmium/ Olive Drab shell finish, 10 contacts, Contact size no.23, Crimp, Pin, Contact supplied - Yes
CT
Connector Type
Plug
IA
Insert Arrangment
7-10
ST
Series Type
W/ Banding Platform
SSTYLE
Shell Style
Anti-Decoupling Spring
SSIZE
Shell Size
7
SM
Shell Material
Aluminum
SF
Shell Finish
Cadmium/ Olive Drab
CONTACTS
Contacts
10
CSIZE
Contact Size
no.23
CSTYLE
Contact Style
Crimp
CP
Contact Type
Pin
CSUPP
Contact Supplied
Yes
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D