IFC 4.0
可提供的產品目錄語言:
English
English
MT311BDN12MMD30AZBK
Bel Fuse
Cinch Connectivity Solutions
Cinch Mil/Aero Circulars
MT311BDN12MMD30AZBK
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{belfuse/cinch_connectivity_solutions/cinch_mil_aero_circulars/mt311bdn12mmd30azbk/mt311bdn12mmd30azbk.prj},{NB=MT311BDN12MMD30AZBK},{PN=MT311BDN12MMD30AZBK},{DESC=Harsh Environment High-Density Optical Bulkhead D-hole mount (straight backshell) Connector, Multimode, For 3 mm Cable Diameter, Al Zinc Cobalt, Black},{CS=Bulkhead D-hole mount (straight backshell)},{FC=12},{FT=MM},{FCD=3},{MF=Al Zinc Cobalt},{COLOR=Black},{DEFAULTSORTATTR=241}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MT311BDN12MMD30AZBK
Bill of material
MT311BDN12MMD30AZBK
PN
Part Number
MT311BDN12MMD30AZBK
DESC
Description
Harsh Environment High-Density Optical Bulkhead D-hole mount (straight backshell) Connector, Multimode, For 3 mm Cable Diameter, Al Zinc Cobalt, Black
CS
Connector Style
Bulkhead D-hole mount (straight backshell)
FC
Fiber Count
12
FT
Fiber Type
MM
FCD
For Cable Diameter
3
mm
MF
Material/Finish
Al Zinc Cobalt
COLOR
Color
Black
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D