IFC 4.0
可提供的產品目錄語言:
English
English
SS-60300-027
Bel Fuse
Stewart Connector
SS-60300-027
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{belfuse/stewart_connector/ss_60300_027/ss_60300_027.prj},{NB=SS-60300-027},{PN=SS-60300-027},{DESC=Modular Jack, CAT6a, Vertical (180), 8P 8C, Unshielded},{PT=Single Port Jack},{PERFORMANCE=CAT6a},{PORTS=1},{PO=Tab Up},{ORIENTATION=Vertical},{CONTACT=8},{POSITIONS=8},{LED=N/A},{SHA256=6IqMzs4kZI9pMH2gsoemFXzUKYHyP5b+As4F0tFg6qU=},{INAME=00025__ss2d603002d0272estp}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ss_60300_027 - Stewart Connector
Bill of material
SS-60300-027
PN
Part Number
SS-60300-027
DESC
Description
Modular Jack, CAT6a, Vertical (180), 8P 8C, Unshielded
PT
Product Type
Single Port Jack
PERFORMANCE
Performance
CAT6a
PORTS
Ports
1
PO
Port Opening
Tab Up
ORIENTATION
Orientation
Vertical
CONTACT
Contact
8
POSITIONS
Positions
8
LED
Led
N/A
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D