IFC 4.0
可提供的產品目錄語言:
English
English
SS-641010S-A-NF-RMK4
Bel Fuse
Stewart Connector
SS-641010S-A-NF-RMK4
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{belfuse/stewart_connector/ss_641010s_a_nf_rmk4/ss_641010s_a_nf_rmk4.prj},{NB=SS-641010S-A-NF-RMK4},{SHA256=j/UpbDbpaztT+DHY0bARHVb17AqXb5xfDAgvSV7Z0fA=},{INAME=00017__ss2d641010s2da2dnf2drmk4},{PN=SS-641010S-A-NF-RMK4},{DESC=Modular Jack, Standard, Horizontal (90), 10P 10C, NF Shielded, RMK4Keyed},{PT=Single Port Jack},{PERMORMANCE=Standard},{ORIENTATION=Horizontal},{PORTS=1},{PORTOPENING=Tab Down},{LED=N/A},{CONTACTS=10},{POSITIONS=10},{PROFILE=Low},{KEYING=RMK4},{SST=Rear},{SHIELD=Yes},{ST=NF},{FLANGE=No}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SS-641010S-A-NF-RMK4
Bill of material
SS-641010S-A-NF-RMK4
PN
Part Number
SS-641010S-A-NF-RMK4
DESC
Description
Modular Jack, Standard, Horizontal (90), 10P 10C, NF Shielded, RMK4Keyed
PT
Product Type
Single Port Jack
PERMORMANCE
Performance
Standard
ORIENTATION
Orientation
Horizontal
PORTS
Ports
1
PORTOPENING
Port Opening
Tab Down
LED
N/A
CONTACTS
Contacts
10
POSITIONS
Positions
10
PROFILE
Profile
Low
KEYING
Keying
RMK4
SST
Side Solder Tails
Rear
SHIELD
Shield
Yes
ST
Shield Type
NF
FLANGE
Flange
No
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D